??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS G34KN2-UST20G-AV02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS G34KN2-UST20G-AV02
VERF
Availability
Available
BC
Order code
BCS0007
TC
Product identifier
BCS G34KN2-UST20G-AV02
PX
Product view
41108_02
ICON
RH
with/without Frame-Holder
WEBINC
Product family
with Special Properties
W
Weight
0.229 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 34 x 81 mm, Series = G34, Installation = non-flush, Connection = Cable, 2.00 m, PVC, Switching output = normally open (NO), Switching frequency = 40 Hz, Range = 0...16.2 mm, Sensitivity = Switching distance adjustable, Housing material = PBT, Material sensing surface = PBT, Ambient temperature = -25...70 °C, Operating voltage Ub = 20...250 VDC/20...250 VAC, Approval/Conformity = CE, WEEE, UKCA, cULus, IP rating = IP65
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.